Similar Illustration
Only CAD model download is supported
II
PIN 1: white/orange
PIN 2: orange
PIN 3: white/green
PIN 4: n.c.
PIN 5: n.c.
PIN 6: green
PIN 7: n.c.
PIN 8: n.c.
PIN 1: white/orange
PIN 2: orange
PIN 3: white/green
PIN 4: n.c.
PIN 5: n.c.
PIN 6: green
PIN 7: n.c.
PIN 8: n.c.
I
PIN 1: white/orange
PIN 2: white/green
PIN 3: orange
PIN 4: green
PIN 1: white/orange
PIN 2: white/green
PIN 3: orange
PIN 4: green
Only CAD model download is supported
Ethernet/Profinet cables
Connection 1
M12x1-Male, straight, 4-pin, D-coded
Connection 2
RJ45-Male, straight, 4-pin
Interface
EtherNet/IP
Cable
TPE Shielded teal, 2 m, Drag chain compatible
Cable, note
Ethernet, CAT 5E
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC S414-E894-8G-672-ES64N9-020-C009 | BCC S4B4-E894-8G-672-ES64N9-020-C009 | BCC M414-E894-8G-672-ES64N9-020 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
|---|---|---|---|
| Connection 2 | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin |
| Interface | EtherNet/IP | EtherNet/IP | EtherNet/IP |
| Cable | TPE Shielded teal, 2 m, Drag chain compatible | TPE Shielded teal, 2 m, Drag chain compatible | TPE Shielded teal, 2 m |
| Cable, note | Ethernet, CAT 5E | Ethernet, CAT 5E | Ethernet, CAT 5E |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, flexible routing | -40...80 °C | -40...80 °C | -40...80 °C |
| Operating voltage Ub | 42 VDC / 30 VAC | 42 VDC / 30 VAC | 60 VDC |
| Rated current (40 °C) | 1.0 A | 1.0 A | 1.5 A |
| IP rating | IP69K/IP20 | IP54/IP20 | IP67/IP20 |
| Cable jacket, color | teal | teal | teal |
| Approval/Conformity |
CE cULus WEEE |
CE Ecolab WEEE |
CE cULus WEEE UKCA |
| Cable temperature, fixed routing | - | - | -40...80 °C |
Only CAD model download is supported