Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M8x1-Female, angled, 4-pin, A-coded
Connection 2
M12x1-Male, straight, 4-pin, A-coded
Cable
PUR welding spark resistant black, 0.6 m, Drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-50...90 °C
Product Features
0.60 m, PUR, M8x1, Female
2.50 m, PUR, M8x1, Female
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M324-M414-3E-304-PW0434-006-C047 | BCC M324-M414-3E-606-PW0434-006 | BCC M324-M414-3E-606-PW0434-010 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M8x1-Female, angled, 4-pin, A-coded | M8x1-Female, angled, 4-pin, A-coded | M8x1-Female, angled, 4-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Cable | PUR welding spark resistant black, 0.6 m, Drag chain compatible | PUR welding spark resistant black, 0.6 m, Drag chain compatible | PUR welding spark resistant black, 1 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K/IP67, IP68, IP69K | IP67/IP67, IP68, IP69K | IP67/IP67, IP68, IP69K |
| Approval/Conformity |
CE WEEE cULus |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
| Power indicator | - | LED green/no | LED green/no |
| Function indicator | - | yes/no | yes/no |
| Function indicator (Pin 4) | - | LED yellow | LED yellow |
Only CAD model download is supported