Similar Illustration
Only CAD model download is supported
Welding cables
Connection
M8x1-Female, angled, 4-pin, A-coded
Switching output
antivalent
Cable
PUR welding spark resistant orange, 2 m, Drag chain compatible
Number of conductors
4
Conductor cross-section
0.34 mm²
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M324-0000-10-003-PW3434-020 | BCC M324-0000-10-099-PW3434-020 | BCC M324-0000-10-008-PW3434-020 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M8x1-Female, angled, 4-pin, A-coded | M8x1-Female, angled, 4-pin, A-coded | M8x1-Female, angled, 4-pin, A-coded |
|---|---|---|---|
| Switching output | antivalent | PNP NO/NC | PNP Normally open (NO) |
| Cable | PUR welding spark resistant orange, 2 m, Drag chain compatible | PUR welding spark resistant orange, 2 m, Drag chain compatible | PUR welding spark resistant orange, 2 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K | IP67, IP69K |
| Approval/Conformity |
CE cULus UKCA WEEE |
CE cULus WEEE |
CE cULus UKCA WEEE |
| Power indicator | - | LED green | LED green |
| Function indicator (Pin 2) | - | LED red | - |
| Function indicator (Pin 4) | - | LED yellow | LED yellow |
Only CAD model download is supported