Single-ended cordsets
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC M415-0000-1A-129-PS72N3-150 | BCC M415-0000-1A-129-PS72N3-120 | |
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|
| Interface | CAN | CAN |
| Cable | PUR Shielded violet, 15 m | PUR Shielded violet, 12 m |
| Number of conductors | 2 | 2 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -30...70 °C | -30...70 °C |
| Cable temperature, flexible routing | -30...70 °C | -30...70 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE cULus |