Similar Illustration
Only CAD model download is supported
II
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: gray
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: gray
I
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: gray
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: gray
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 5-pin, A-coded
Cable
PUR Shielded black, 5 m, Drag chain compatible
Number of conductors
5
Cable temperature, fixed routing
-50...80 °C
Product Features
0.30 m, PUR, M12x1, Female
0.60 m, PUR, M12x1, Female
1.00 m, PUR, M12x1, Female
1.50 m, PUR, M12x1, Female
2.00 m, PUR, M12x1, Female
2.00 m, PUR, M12x1, Female
2.50 m, PUR, M12x1, Female
3.00 m, PUR, M12x1, Female
5.00 m, PUR, M12x1, Female
5.00 m, PUR, M12x1, Female
5.00 m, PUR, M12x1, Female
7.00 m, PUR, M12x1, Female
10.00 m, PUR, M12x1, Female
15.00 m, PUR, M12x1, Female
15.00 m, PUR, M12x1, Female
20.00 m, PUR, M12x1, Female
20.00 m, PUR, M12x1, Female
30.00 m, PUR, M12x1, Female
30.00 m, PUR, M12x1, Female
40.00 m, PUR, M12x1, Female
50.00 m, PUR, M12x1, Female
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-M415-3A-314-PS0534-050-C033 | BCC M415-M415-3A-315-PS0534-050 | BCC M415-M415-3A-314-PS0534-050 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
| Cable | PUR Shielded black, 5 m, Drag chain compatible | PUR Shielded black, 5 m, Drag chain compatible | PUR Shielded black, 5 m, Drag chain compatible |
| Number of conductors | 5 | 5 | 5 |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67/IP67 | IP67/IP67 | IP67/IP67 |
| Cable jacket, color | black | black | black |
| Approval/Conformity |
CE WEEE cULus |
CE cULus UKCA WEEE |
CE cULus WEEE |
Only CAD model download is supported