Similar Illustration
Only CAD model download is supported
Y-splitters
Connection 1
M12x1-Male, straight, 4-pin, A-coded
Connection 2
M12x1-Female, straight, 5-pin, A-coded
Connection 3
M12x1-Female, straight, 5-pin, A-coded
Operating voltage Ub
250 VDC / 250 VAC
Cable
PUR yellow, 0.30 m, Drag chain compatible
Recommended alternative
BCC0AL7
Y-splitters
BCC M414-M415-M415-U2002-003
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M414-M415-M415-U2091-003 | BCC M414-M415-M415-U2002-003 | BCC M414-M415-M415-U2027-003 | BCC M414-M415-M415-U2028-003 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
|---|---|---|---|---|
| Connection 2 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Connection 3 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Cable | PUR yellow, 0.30 m, Drag chain compatible | TPE yellow, 0.3 m, Drag chain compatible | PUR welding spark resistant black, 0.3 m, Drag chain compatible | PUR black, 0.3 m, Drag chain compatible |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| Cable temperature, fixed routing | -40...80 °C | -50...105 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...105 °C | -25...90 °C | -25...90 °C |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
EAC WEEE |
CE WEEE cULus |
CE WEEE cULus |
CE WEEE cULus |
Only CAD model download is supported