Similar Illustration
Only CAD model download is supported
Food & Beverage cables
Special characteristics
Washdown
Connection
M12x1-Female, straight, 5-pin, A-coded
Switching output
antivalent
Cable
TPE-V gray, 20 m
Number of conductors
4
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC S4B5-0000-1A-003-YX8434-200-C009 | BCC S4C5-0000-1A-003-YX8434-200-C009 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
| Switching output | antivalent | antivalent |
| Cable | TPE-V gray, 20 m | TPE-V gray, 20 m |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | -25...105 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K |
| Cable jacket, color | gray | gray |
| Approval/Conformity |
CE Ecolab WEEE |
CE Ecolab WEEE |
Only CAD model download is supported