Similar Illustration
Only CAD model download is supported
Food & Beverage cables
Special characteristics
Washdown
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 4-pin, A-coded
Cable
TPE-V gray, 10 m
Number of conductors
4
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC S4B5-S4B4-3A-304-YX8434-100-C009 | BCC S415-S414-3A-305-VS8434-100 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | - |
|---|---|---|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Connection 2 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Cable | TPE-V gray, 10 m | PVC Shielded gray, 10 m, Drag chain compatible |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -50...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -25...105 °C | -5...105 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K/IP67, IP69K | IP67/IP67 |
| Approval/Conformity |
CE Ecolab WEEE |
CE Ecolab WEEE cULus |
Only CAD model download is supported