Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 4-pin, T-coded
Connection 2
M12x1-Male, straight, 4-pin, T-coded
Cable
PUR black, 0.6 m, Drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-50...80 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M414-M414-3T-304-PX04A5-006 | BCC M414-M414-3T-304-PX04A5-020 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, straight, 4-pin, T-coded | M12x1-Female, straight, 4-pin, T-coded |
|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, T-coded | M12x1-Male, straight, 4-pin, T-coded |
| Cable | PUR black, 0.6 m, Drag chain compatible | PUR black, 2 m, Drag chain compatible |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -20...80 °C | -20...80 °C |
| Operating voltage Ub | 63 VDC / 63 VAC | 63 VDC / 63 VAC |
| Rated current (40 °C) | 12.0 A | 12.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported