Similar Illustration
Only CAD model download is supported
Y-splitters
Connection 1
M12x1-Male, straight, 4-pin, A-coded
Connection 2
M12x1-Female, straight, 5-pin, A-coded
Connection 3
M12x1-Female, straight, 5-pin, A-coded
Operating voltage Ub
250 VDC / 250 VAC
Cable
PVC gray, 0.3 m, Drag chain compatible
Product Features
0.20 m, PVC
0.30 m, PVC
1.00 m, PVC
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M414-M415-M415-U2018-003 | BCC M414-M415-M415-U2018-010 | BCC S414-S415-S415-U2043-010 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Connection 3 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Cable | PVC gray, 0.3 m, Drag chain compatible | PVC gray, 1 m, Drag chain compatible | PVC gray, 1 m, Drag chain compatible |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C | -5...105 °C |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP69K/IP69K/IP69K |
| Approval/Conformity |
CE WEEE cULus |
CE WEEE cULus |
CE Ecolab WEEE cULus |
| Special characteristics | - | - | Washdown |
Only CAD model download is supported