Similar Illustration
Only CAD model download is supported
I
II, III
Only CAD model download is supported
Y-splitters
Connection 1
M12x1-Male, straight, 5-pin, A-coded
Connection 2
M12x1-Female, straight, 5-pin, A-coded
Connection 3
M12x1-Female, straight, 5-pin, A-coded
Operating voltage Ub
60 VDC / 60 VAC
Cable
TPE yellow, 0.6 m
Product Features
0.30 m, TPE
0.60 m, TPE
1.00 m, TPE
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M415-M415-M415-U2064-006 | BCC M415-M415-M415-U2064-010 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
|---|---|---|
| Connection 2 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Connection 3 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Cable | TPE yellow, 0.6 m | TPE yellow, 1 m |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| Cable temperature, fixed routing | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | -25...105 °C |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE WEEE cULus |
CE WEEE cULus |
Only CAD model download is supported