Welding cables (high performance)
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC W415-W424-3A-304-SW0434-006 | BCC W415-W424-3A-304-SW0434-010 | BCC W415-W414-3A-304-SW0434-006 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, angled, 4-pin, A-coded | M12x1-Male, angled, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Cable | Silicone welding spark resistant black, 0.6 m | Silicone welding spark resistant black, 1 m | Silicone welding spark resistant black, 0.6 m |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -40...200 °C | -40...200 °C | -40...200 °C |
| Cable temperature, flexible routing | -25...200 °C | -25...200 °C | -25...200 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP65/IP65 | IP65/IP65 | IP65/IP65 |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |