Similar Illustration
Only CAD model download is supported
Valve cables
Connection
A, DIN-0°/180°-Valve connector, angled, 4-pin
Cable
PVC gray, 3 m
Number of conductors
3
Conductor cross-section
0.50 mm²
Cable temperature, fixed routing
-40...105 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC VA04-0000-10-054-VX8350-030 | BCC VA04-0000-10-053-VX8350-030 | BCC VA04-0000-10-144-VX8350-030 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | A, DIN-0°/180°-Valve connector, angled, 4-pin | A, DIN-0°/180°-Valve connector, angled, 4-pin | A, DIN-0°/180°-Valve connector, angled, 4-pin |
|---|---|---|---|
| Cable | PVC gray, 3 m | PVC gray, 3 m | PVC gray, 3 m |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 0.50 mm² | 0.50 mm² | 0.50 mm² |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 230 VDC / 230 VAC | 24 VDC / 24 VAC | 24 VDC |
| Rated current (40 °C) | 6.0 A | 6.0 A | 6.0 A |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
CE WEEE |
| Function indicator | - | LED yellow | LED yellow |
| Suppressor | - | Suppressor diode |
Suppressor diode Free-wheeling diode |
Only CAD model download is supported