Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Field attachables
Connection
M12x1-Female, straight, 4-pin, S-coded
IP rating
IP67
Number of connectable contacts
4
Connection cross-section
1.50 mm²
Type of wire mounting
Screw terminals
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M434-0000-1S-000-61X4A5-000 | BCC M444-0000-1S-000-61X4A5-000 | |
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, straight, 4-pin, S-coded | M12x1-Female, angled, 4-pin, S-coded |
|---|---|---|
| IP rating | IP67 | IP67 |
| Number of connectable contacts | 4 | 4 |
| Connection cross-section | 1.50 mm² | 1.50 mm² |
| Type of wire mounting | Screw terminals | Screw terminals |
| Cable diameter D | 8...10 mm | 8...10 mm |
| Operating voltage Ub | 630 VDC / 630 VAC | 630 VDC / 630 VAC |
| Rated current (40 °C) | 12.0 A | 12.0 A |
| Ambient temperature | -40...85 °C | -40...85 °C |
| Approval/Conformity |
CE WEEE UKCA cURus |
CE WEEE UKCA cURus |
Only CAD model download is supported