Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M8x1-Female, angled, 3-pin, A-coded
Connection 2
M12x1-Male, straight, 3-pin, A-coded
Power indicator
LED green/no
Function indicator (Pin 4)
LED yellow
Cable
TPE welding spark resistant gray, 0.3 m
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC W323-W413-3E-602-BW8334-003 | BCC W313-W413-3E-300-BW8334-003 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|
| Connection 2 | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded |
| Power indicator | LED green/no | - |
| Function indicator (Pin 4) | LED yellow | - |
| Cable | TPE welding spark resistant gray, 0.3 m | TPE welding spark resistant gray, 0.3 m |
| Number of conductors | 3 | 3 |
| Cable temperature, fixed routing | -50...130 °C | -50...130 °C |
| Cable temperature, flexible routing | -40...125 °C | -40...125 °C |
| Operating voltage Ub | 30 VDC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP65/IP65 | IP65/IP65 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported