Similar Illustration
Only CAD model download is supported
I
PIN 1: pink
PIN 2: brown
PIN 3: n.c.
PIN 4: yellow
PIN 5: gray
PIN 6: white
PIN 7: blue
PIN 8: n.c.
PIN 1: pink
PIN 2: brown
PIN 3: n.c.
PIN 4: yellow
PIN 5: gray
PIN 6: white
PIN 7: blue
PIN 8: n.c.
II
PIN 1: pink
PIN 2: n.c.
PIN 3: white
PIN 4: n.c.
PIN 5: yellow
PIN 6: gray
PIN 7: brown
PIN 8: blue
PIN 1: pink
PIN 2: n.c.
PIN 3: white
PIN 4: n.c.
PIN 5: yellow
PIN 6: gray
PIN 7: brown
PIN 8: blue
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 8-pin, A-coded
Connection 2
M12x1-Male, straight, 8-pin, A-coded
Cable
PUR Shielded black, 5 m, Drag chain compatible
Number of conductors
8
Cable temperature, fixed routing
-50...90 °C
Product Features
0.30 m, PUR, M12x1, Female
2.00 m, PUR, M12x1, Female
5.00 m, PUR, M12x1, Female
5.00 m, PUR, M12x1, Female
10.00 m, PUR, M12x1, Female
15 m, PUR, M12x1, Female
20.00 m, PUR, M12x1, Female
25 m, PUR, M12x1, Female
30 m, PUR, M12x1, Female
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M418-M418-3A-735-PS0825-050 | BCC M418-M418-3A-351-PS0825-050 | BCC M418-M428-3A-351-PS0825-050 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, straight, 8-pin, A-coded | M12x1-Female, straight, 8-pin, A-coded | M12x1-Female, straight, 8-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, angled, 8-pin, A-coded |
| Cable | PUR Shielded black, 5 m, Drag chain compatible | PUR Shielded black, 5 m, Drag chain compatible | PUR Shielded black, 5 m, Drag chain compatible |
| Number of conductors | 8 | 8 | 8 |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 2.0 A | 2.0 A | 2.0 A |
| IP rating | IP67/IP67 | IP67/IP67 | IP67/IP67 |
| Cable jacket, color | black | black | black |
| Approval/Conformity |
CE WEEE cULus |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
Only CAD model download is supported