Similar Illustration
Only CAD model download is supported
PIN 1: black
PIN 2: brown
PIN 3: red
PIN 4: orange
PIN 5: yellow
PIN 6: green
PIN 7: blue
PIN 8: purple
PIN 9: gray
PIN10: white
PIN11: white/black
PIN12: white/brown
PIN 2: brown
PIN 3: red
PIN 4: orange
PIN 5: yellow
PIN 6: green
PIN 7: blue
PIN 8: purple
PIN 9: gray
PIN10: white
PIN11: white/black
PIN12: white/brown
Only CAD model download is supported
Single-ended cordsets
Connection
Hirose 10A-10P-12S-Female, straight, 12-pin
Cable
PVC Shielded black, 5 m
Number of conductors
12
Conductor cross-section
24 AWG
Cable temperature, fixed routing
-30...80 °C
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported