Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 2: blue
PIN 2: blue
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, angled, 5-pin, A-coded
Interface
NAMUR
Cable
PUR blue, 5 m
Number of conductors
2
Conductor cross-section
0.34 mm²
Product Features
2.00 m, PUR, M12x1, Female
5.00 m, PUR, M12x1, Female
10.00 m, PUR, M12x1, Female
15.00 m, PUR, M12x1, Female
20.00 m, PUR, M12x1, Female
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M425-0000-1A-012-PX6234-050 | BCC M415-0000-1A-012-PX6234-050 | |
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|
| Interface | NAMUR | NAMUR |
| Cable | PUR blue, 5 m | PUR blue, 5 m |
| Number of conductors | 2 | 2 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -25...80 °C | -25...80 °C |
| Cable temperature, flexible routing | -5...80 °C | -5...80 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Cable jacket, color | blue | blue |
| Approval/Conformity |
CE WEEE cULus |
CE WEEE cULus |
Only CAD model download is supported