Similar Illustration
Only CAD model download is supported
PIN 1: yellow
PIN 2: white
PIN 3: orange
PIN 4: blue
PIN 2: white
PIN 3: orange
PIN 4: blue
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Male, straight, 4-pin, D-coded
Interface
Profinet
Cable
PUR Shielded green, 5 m, Drag chain compatible
Number of conductors
4
Conductor cross-section
22 AWG
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M414-0000-2D-032-PS54N2-050-C028 | BCC S4B4-0000-2D-032-PS54N2-050-C009 | BCC M424-0000-2D-032-PS54N2-050-C028 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, angled, 4-pin, D-coded |
|---|---|---|---|
| Interface | Profinet | Profinet | Profinet |
| Cable | PUR Shielded green, 5 m, Drag chain compatible | PUR Shielded green, 5 m, Drag chain compatible | PUR Shielded green, 5 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 22 AWG | 22 AWG | 22 AWG |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -20...60 °C | -20...60 °C | -20...60 °C |
| Operating voltage Ub | 60 VDC | 60 VDC | 60 VDC |
| Rated current (40 °C) | 1.5 A | 1.5 A | 1.5 A |
| IP rating | IP67 | IP67, IP69K | IP67 |
| Cable jacket, color | green | green | green |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE Ecolab WEEE |
CE UKCA cULus WEEE |
| Special characteristics | - | Washdown | - |
Only CAD model download is supported