Similar Illustration
Only CAD model download is supported
Bulk cables
Cable
PVC gray, 300 m, Drag chain compatible
Number of conductors
4
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-40...105 °C
Cable temperature, flexible routing
-5...105 °C
Product Features
100.00 m, PVC
300.00 m, PVC
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported