Similar Illustration
Only CAD model download is supported
II
PIN 1: yellow
PIN 2: orange
PIN 3: white
PIN 4: n.c.
PIN 5: n.c.
PIN 6: blue
PIN 7: n.c.
PIN 8: n.c.
PIN 1: yellow
PIN 2: orange
PIN 3: white
PIN 4: n.c.
PIN 5: n.c.
PIN 6: blue
PIN 7: n.c.
PIN 8: n.c.
I
PIN 1: yellow
PIN 2: white
PIN 3: orange
PIN 4: blue
PIN 1: yellow
PIN 2: white
PIN 3: orange
PIN 4: blue
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Male, straight, 4-pin, D-coded
Connection 2
RJ45-Male, straight, 4-pin
Interface
Profinet
Cable
TPU Shielded green, 3.5 m, Drag chain compatible
Cable, note
Profinet Type C, CAT 5E by IEC 61156-6
Product Features
1.00 m, TPU, M12x1, Male
1.50 m, TPU, M12x1, Male
2.00 m, TPU, M12x1, Male
3.50 m, TPU, M12x1, Male
4.50 m, TPU, M12x1, Male
5.00 m, TPU, M12x1, Male
6.00 m, TPU, M12x1, Male
7.00 m, TPU, M12x1, Male
7.50 m, TPU, M12x1, Male
10.00 m, TPU, M12x1, Male
12.00 m, TPU, M12x1, Male
13.00 m, TPU, M12x1, Male
15.00 m, TPU, M12x1, Male
16.00 m, TPU, M12x1, Male
18.00 m, TPU, M12x1, Male
19.00 m, TPU, M12x1, Male
20.00 m, TPU, M12x1, Male
21.00 m, TPU, M12x1, Male
22.00 m, TPU, M12x1, Male
23.00 m, TPU, M12x1, Male
24.00 m, TPU, M12x1, Male
25.00 m, TPU, M12x1, Male
30.00 m, TPU, M12x1, Male
50.00 m, TPU, M12x1, Male
55.0 m, TPU, M12x1, Male
60.0 m, TPU, M12x1, Male
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M414-E834-8G-668-PS54N2-035 | BCC M414-E834-8G-668-PS54N2-040 | BCC M414-E834-8G-668-PS54N2-045 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
|---|---|---|---|
| Connection 2 | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin |
| Interface | Profinet | Profinet | Profinet |
| Cable | TPU Shielded green, 3.5 m, Drag chain compatible | TPU Shielded green, 4 m, Drag chain compatible | TPU Shielded green, 4.5 m, Drag chain compatible |
| Cable, note | Profinet Type C, CAT 5E by IEC 61156-6 | Profinet Type C, CAT 5E by IEC 61156-6 | Profinet Type C, CAT 5E by IEC 61156-6 |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -20...60 °C | -20...60 °C | -20...60 °C |
| Operating voltage Ub | 60 VDC | 60 VDC | 60 VDC |
| Rated current (40 °C) | 1.5 A | 1.5 A | 1.5 A |
| IP rating | IP67/IP20 | IP67/IP20 | IP67/IP20 |
| Cable jacket, color | green | green | green |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
Only CAD model download is supported