Products
Industries & Solutions
Company
Service & Support

BCC0LCT

BCC M435-0000-1L-000-61X5B5-000

Field attachables

Connection
M12x1-Female, straight, 5-pin, L-coded
IP rating
IP67
Number of connectable contacts
5
Connection cross-section
2.50 mm²
Type of wire mounting
Screw terminals
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection
M12x1-Female, straight, 5-pin, L-coded
IP rating
IP67
Number of connectable contacts
5
Connection cross-section
2.50 mm²
Type of wire mounting
Screw terminals
Cable diameter D
8...13 mm
Operating voltage Ub
63 VDC / 63 VAC
Rated current (40 °C)
16.0 A
Ambient temperature
-40...85 °C
Approval/Conformity
CE
WEEE
cURus
UKCA
Classifications
ECLASS 10.1
27-44-01-02
ECLASS 11.0
27-44-01-02
ECLASS 12.0
27-44-01-14
ECLASS 13.0
27-44-01-14
ECLASS 14.0
27-44-01-14
ECLASS 4.1
27-26-07-01
ECLASS 5.1.4
27-26-07-02
ECLASS 6.2
27-26-07-02
ECLASS 8.1
27-44-01-02
ECLASS 9.0
27-44-01-02
ECLASS 9.1
27-44-01-02
ETIM 4.0
EC002062
ETIM 5.0
EC002062
ETIM 6.0
EC002062
ETIM 7.0
EC002062
ETIM 8.0
EC002062
ETIM 9.0
EC002635
UNSPSC 11
39121421
UNSPSC 7.0901
39121421
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue