Similar Illustration
Only CAD model download is supported
I , II
PIN 1: white/orange
PIN 2: orange
PIN 3: white/green
PIN 4: green
PIN 5: white/brown
PIN 6: brown
PIN 7: white/blue
PIN 8: blue
PIN 1: white/orange
PIN 2: orange
PIN 3: white/green
PIN 4: green
PIN 5: white/brown
PIN 6: brown
PIN 7: white/blue
PIN 8: blue
Only CAD model download is supported
Bulkheads
Connection 1
M12x1-Female, straight, 8-pin, X-coded
Connection 2
M12x1-Female, straight, 8-pin, X-coded
Mounting part
M16x1.5
Operating voltage Ub
60 VDC / 50 VAC
Rated current (40 °C)
0.5 A
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported