Similar Illustration
Only CAD model download is supported
Bulkheads
Connection 1
M12x1-Female, straight, 8-pin, X-coded
Connection 2
RJ45-Male, straight, 8-pin
Operating voltage Ub
60 VDC / 48 VAC
Rated current (40 °C)
0.5 A
IP rating
IP67
Product Features
0.50 m, PUR
1.00 m, PUR
2.00 m, PUR
3.00 m, PUR
5.00 m, PUR
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported