Ethernet/Profinet cables
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC E818-E818-90-377-PS58N9-003 | BCC E818-E818-90-377-PS58N9-006 | BCC E818-E818-90-377-PS58N9-010 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | RJ45-Male, straight, 8-pin | RJ45-Male, straight, 8-pin | RJ45-Male, straight, 8-pin |
|---|---|---|---|
| Connection 2 | RJ45-Male, straight, 8-pin | RJ45-Male, straight, 8-pin | RJ45-Male, straight, 8-pin |
| Interface | EtherNet/IP | EtherNet/IP | EtherNet/IP |
| Cable | PUR Shielded green, 0.3 m | PUR Shielded green, 0.6 m | PUR Shielded green, 1 m |
| Cable, note | Ethernet, CAT 7 by IEC 60332-1 | Ethernet, CAT 7 by IEC 60332-1 | Ethernet, CAT 7 by IEC 60332-1 |
| Number of conductors | 8 | 8 | 8 |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -30...70 °C | -30...70 °C | -30...70 °C |
| Operating voltage Ub | 60 VDC / 50 VAC | 60 VDC / 50 VAC | 60 VDC / 50 VAC |
| Rated current (40 °C) | 0.5 A | 0.5 A | 0.5 A |
| IP rating | IP20/IP20 | IP20/IP20 | IP20/IP20 |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE cULus WEEE |
CE cULus WEEE |