Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
7/8"-Female, straight, 5-pin
Connection 2
7/8"-Male, straight, 5-pin
Cable
TPE yellow, 2 m
Number of conductors
5
Cable temperature, fixed routing
-40...105 °C
Product Features
0.60 m, TPE, 7/8", Female
1.00 m, TPE, 7/8", Female
2.00 m, TPE, 7/8", Female
3.00 m, TPE, 7/8", Female
5.00 m, TPE, 7/8", Female
10.00 m, TPE, 7/8", Female
15.00 m, TPE, 7/8", Female
20.00 m, TPE, 7/8", Female
30.00 m, TPE, 7/8", Female
35.00 m, TPE, 7/8", Female
40.00 m, TPE, 7/8", Female
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC A315-A315-30-347-EX45W6-020 | BCC A315-A315-30-347-EX45W6-030 | BCC A315-A315-30-347-EX45W6-050 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | 7/8"-Female, straight, 5-pin | 7/8"-Female, straight, 5-pin | 7/8"-Female, straight, 5-pin |
|---|---|---|---|
| Connection 2 | 7/8"-Male, straight, 5-pin | 7/8"-Male, straight, 5-pin | 7/8"-Male, straight, 5-pin |
| Cable | TPE yellow, 2 m | TPE yellow, 3 m | TPE yellow, 5 m |
| Number of conductors | 5 | 5 | 5 |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C | -40...105 °C |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported