Similar Illustration
Only CAD model download is supported
Power cables
Connection 1
M12x1-Female, straight, 4-pin, L-coded
Connection 2
M12x1-Male, straight, 5-pin, L-coded
Cable
PUR black, 15 m, Drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-40...85 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M414-M415-3L-304-PX04A5-150 | BCC M424-M425-3L-304-PX04A5-150 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, straight, 4-pin, L-coded | M12x1-Female, angled, 4-pin, L-coded |
|---|---|---|
| Connection 2 | M12x1-Male, straight, 5-pin, L-coded | M12x1-Male, angled, 5-pin, L-coded |
| Cable | PUR black, 15 m, Drag chain compatible | PUR black, 15 m, Drag chain compatible |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -40...85 °C | -40...85 °C |
| Cable temperature, flexible routing | -20...85 °C | -20...85 °C |
| Operating voltage Ub | 63 VDC | 63 VDC |
| Rated current (40 °C) | 16 A UL/12 A cUL | 16 A UL/12 A cUL |
| IP rating | IP65, IP67 | IP65, IP67 |
| Approval/Conformity |
CE WEEE cULus UKCA |
CE WEEE cULus UKCA |
Only CAD model download is supported