Similar Illustration
Only CAD model download is supported
Power cables
Connection 1
M12x1-Female, straight, 4-pin, L-coded
Connection 2
7/8"-Male, straight, 5-pin
Cable
PUR black, 0.3 m, Drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-40...80 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M414-A315-3L0-763-PX04A5-003 | BCC M414-A314-3L0-768-PX04A5-003 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, straight, 4-pin, L-coded | M12x1-Female, straight, 4-pin, L-coded |
|---|---|---|
| Connection 2 | 7/8"-Male, straight, 5-pin | 7/8"-Male, straight, 4-pin |
| Cable | PUR black, 0.3 m, Drag chain compatible | PUR black, 0.3 m, Drag chain compatible |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -30...80 °C | -30...80 °C |
| Operating voltage Ub | 60 VDC / 50 VAC | 60 VDC / 50 VAC |
| Rated current (40 °C) | 9.0 A | 9.0 A |
| IP rating | IP65, IP67, IP69K/IP68 | IP65, IP67, IP69K/IP68 |
| Approval/Conformity |
CE WEEE cULus UKCA |
CE WEEE cULus UKCA |
Only CAD model download is supported