Similar Illustration
Only CAD model download is supported
I
II
III
Only CAD model download is supported
Tees
Connection 1
M12x1-Female, 5-pin, A-coded
Connection 2
M12x1-Male, 5-pin, A-coded
Connection 3
M12x1-Female, 5-pin, A-coded
Operating voltage Ub
250 VDC / 250 VAC
Rated current (40 °C)
4.0 A
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M415-M415-M415-T0117-000 | BCC M415-M415-M415-U0007-000 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, 5-pin, A-coded | M12x1-Female, 5-pin, A-coded |
|---|---|---|
| Connection 2 | M12x1-Male, 5-pin, A-coded | M12x1-Male, 5-pin, A-coded |
| Connection 3 | M12x1-Female, 5-pin, A-coded | M12x1-Female, 5-pin, A-coded |
| Operating voltage Ub | 250 VDC / 250 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP68 | IP67 |
| Ambient temperature | -25...85 °C | -25...90 °C |
| Approval/Conformity |
CE cULus WEEE UKCA |
WEEE |
Only CAD model download is supported