Similar Illustration
Only CAD model download is supported
Bulkheads
Connection 1
M12x1-Female, straight, 4-pin, D-coded
Connection 2
RJ45-Male, straight, 4-pin
Mounting part
PG9
Operating voltage Ub
60 VDC / 50 VAC
IP rating
IP67/IP20
Product Features
0.60 m, PUR
1.00 m, PUR
2.00 m, PUR
3.00 m, PUR
5.00 m, PUR
10.00 m, PUR
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported