Products
Industries & Solutions
Company
Service & Support

BCC0ML1

BCC Z040-0000-E0-390-VX0410-020

Single-ended cordsets

Connection
Plug-in terminals, 4-pin
Cable
black, 2 m
Number of conductors
4
Conductor cross-section
0.10 mm²
Cable temperature, fixed routing
-30...80 °C

This product is part of the classic portfolio, that means

Classic Banner
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection
Plug-in terminals, 4-pin
Cable
black, 2 m
Number of conductors
4
Conductor cross-section
0.10 mm²
Cable temperature, fixed routing
-30...80 °C
Operating voltage Ub
30 VDC
Rated current (40 °C)
3.0 A
Cable jacket, color
black
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue