Power cables
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M414-0000-1S-140-PX04A5-050 | BCC M414-0000-1S-140-PX04A5-100 | BCC M424-0000-1S-140-PX04A5-100-C009 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, straight, 4-pin, S-coded | M12x1-Female, straight, 4-pin, S-coded | M12x1-Female, angled, 4-pin, S-coded |
|---|---|---|---|
| Cable | PUR black, 10 m | PUR black, 10 m | PUR black, 10 m |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 1.5 mm² | 1.5 mm² | 1.5 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -20...80 °C | -20...80 °C | -20...80 °C |
| Operating voltage Ub | 630 VDC / 630 VAC | 630 VDC / 630 VAC | 630 VDC / 630 VAC |
| Rated current (40 °C) | 12.0 A | 12.0 A | 12.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE WEEE |
CE WEEE |
CE WEEE |