Power cables
|
|
Alternative
|
|
|
|
|
|
| BCC M414-0000-1S-175-PX03A5-020 | BCC M414-0000-1S-175-PX03A5-050 | |
|
-
List price
|
-
List price
|
|
| Connection | 4-pin | 4-pin |
|---|---|---|
| Cable | PUR welding spark resistant orange, 2 m, Drag chain compatible | PUR welding spark resistant orange, 5 m, Drag chain compatible |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...85 °C | -40...85 °C |
| Cable temperature, flexible routing | -20...85 °C | -20...85 °C |
| Operating voltage Ub | 630 VAC | 630 VAC |
| Rated current (40 °C) | 12.0 A | 12.0 A |
| IP rating | IP67, IP65 | IP67, IP65 |
| Approval/Conformity |
CE WEEE UKCA cULus |
CE WEEE UKCA cULus |