Similar Illustration
Only CAD model download is supported
Power cables
Connection 1
4-pin
Connection 2
3-pin
Cable
PUR Shielded black, 15 m, Drag chain compatible
Number of conductors
8
Cable temperature, fixed routing
-40...85 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M414-M413-3S-391-PX03A5-150 | BCC M418-M418-3A-351-PS0825-150 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | 4-pin | M12x1-Female, straight, 8-pin, A-coded |
|---|---|---|
| Connection 2 | 3-pin | M12x1-Male, straight, 8-pin, A-coded |
| Cable | PUR Shielded black, 15 m, Drag chain compatible | PUR Shielded black, 15 m, Drag chain compatible |
| Number of conductors | 8 | 8 |
| Cable temperature, fixed routing | -40...85 °C | -50...90 °C |
| Cable temperature, flexible routing | -20...85 °C | -25...90 °C |
| Operating voltage Ub | 630 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 16 A UL/12 A cUL | 2.0 A |
| IP rating | IP65, IP67 | IP67/IP67 |
| Approval/Conformity |
CE WEEE cULus UKCA |
CE cULus WEEE UKCA |
Only CAD model download is supported