Similar Illustration
Only CAD model download is supported
I
PIN 1: black 1
PIN 2: black 2
PIN 3: black 3
PIN 4: green/yellow
PIN 1: black 1
PIN 2: black 2
PIN 3: black 3
PIN 4: green/yellow
II
PIN 1: black 1
PIN 2: black 2
PIN 3: black 3
PIN 4: green/yellow
PIN 1: black 1
PIN 2: black 2
PIN 3: black 3
PIN 4: green/yellow
Only CAD model download is supported
Power cables
Connection 1
M12x1-Female, straight, 4-pin, S-coded
Connection 2
M12x1-Male, straight, 4-pin, S-coded
Cable
PUR black, 1 m, Drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-40...85 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M414-M414-3S-383-PX04A5-010 | BCC M414-M414-3S-383-PX04A5-020 | BCC M414-M414-3S-383-PX04A5-050 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, straight, 4-pin, S-coded | M12x1-Female, straight, 4-pin, S-coded | M12x1-Female, straight, 4-pin, S-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, S-coded | M12x1-Male, straight, 4-pin, S-coded | M12x1-Male, straight, 4-pin, S-coded |
| Cable | PUR black, 1 m, Drag chain compatible | PUR black, 2 m, Drag chain compatible | PUR black, 5 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -40...85 °C | -40...85 °C | -40...85 °C |
| Cable temperature, flexible routing | -20...85 °C | -20...85 °C | -20...85 °C |
| Operating voltage Ub | 630 VAC | 630 VAC | 630 VAC |
| Rated current (40 °C) | 16 A UL/12 A cUL | 16 A UL/12 A cUL | 16 A UL/12 A cUL |
| IP rating | IP65, IP67 | IP65, IP67 | IP65, IP67 |
| Cable jacket, color | black | black | black |
| Approval/Conformity |
CE WEEE cULus UKCA |
CE WEEE cULus UKCA |
CE WEEE cULus UKCA |
Only CAD model download is supported