Similar Illustration
Only CAD model download is supported
PIN 1: black 1
PIN 2: black 2
PIN PE: green/yellow
PIN 3: black 3
PIN 2: black 2
PIN PE: green/yellow
PIN 3: black 3
Only CAD model download is supported
Power cables
Connection
M12x1-Female, angled, 4-pin, S-coded
Cable
PUR black, 20 m, Drag chain compatible
Number of conductors
4
Conductor cross-section
1.5 mm²
Cable temperature, fixed routing
-50...80 °C
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC M424-0000-1S-140-PX04A5-200-C009 | BCC M414-0000-1S-140-PX04A5-200 | |
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, angled, 4-pin, S-coded | M12x1-Female, straight, 4-pin, S-coded |
|---|---|---|
| Cable | PUR black, 20 m, Drag chain compatible | PUR black, 20 m, Drag chain compatible |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 1.5 mm² | 1.5 mm² |
| Cable temperature, fixed routing | -50...80 °C | -40...85 °C |
| Cable temperature, flexible routing | -20...80 °C | -20...85 °C |
| Operating voltage Ub | 630 VDC / 630 VAC | 630 VAC |
| Rated current (40 °C) | 12.0 A | 12.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP65 |
| Cable jacket, color | black | black |
| Approval/Conformity |
CE WEEE |
CE WEEE UKCA cULus |
Only CAD model download is supported