Similar Illustration
Only CAD model download is supported
Tees
Connection 1
M12x1-Male, 4-pin, A-coded
Connection 2
M8x1-Female, 4-pin, A-coded
Connection 3
M8x1-Female, 4-pin, A-coded
Operating voltage Ub
30 VDC / 30 VAC
Rated current (40 °C)
4.0 A
Product Features
BCC0MW8
BCC0MW9
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M414-M314-M314-U0124-000 | BCC M414-M314-M314-U0123-000 | BCC M415-M313-M313-U0014-000 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded |
|---|---|---|---|
| Connection 2 | M8x1-Female, 4-pin, A-coded | M8x1-Female, 4-pin, A-coded | M8x1-Female, 3-pin, A-coded |
| Connection 3 | M8x1-Female, 4-pin, A-coded | M8x1-Female, 4-pin, A-coded | M8x1-Female, 3-pin, A-coded |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 | IP67 |
| Ambient temperature | -40...85 °C | -40...85 °C | -25...80 °C |
| Approval/Conformity |
CE UKCA ULus WEEE |
CE UKCA ULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported