Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
7/8"-Female, straight, 4-pin
Connection 2
7/8"-Male, straight, 4-pin
Cable
PUR black, 0.3 m, Drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-50...80 °C
Product Features
0.30 m, PUR, 7/8", Female
0.30 m, PUR, 7/8", Female
0.60 m, PUR, 7/8", Female
1.50 m, PUR, 7/8", Female
2.00 m, PUR, 7/8", Female
3.00 m, PUR, 7/8", Female
4.00 m, PUR, 7/8", Female
5.00 m, PUR, 7/8", Female
6.00 m, PUR, 7/8", Female
7.00 m, PUR, 7/8", Female
10.00 m, PUR, 7/8", Female
15.00 m, PUR, 7/8", Female
20.00 m, PUR, 7/8", Female
25.00 m, PUR, 7/8", Female
30.00 m, PUR, 7/8", Female
35.00 m, PUR, 7/8", Female
40.00 m, PUR, 7/8", Female
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC A314-A314-30-304-PX04A5-003-C119 | BCC A314-A314-30-304-PX04A5-003 | BCC A314-A315-30-765-PX04A5-003 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | 7/8"-Female, straight, 4-pin | 7/8"-Female, straight, 4-pin | 7/8"-Female, straight, 4-pin |
|---|---|---|---|
| Connection 2 | 7/8"-Male, straight, 4-pin | 7/8"-Male, straight, 4-pin | 7/8"-Male, straight, 5-pin |
| Cable | PUR black, 0.3 m, Drag chain compatible | PUR black, 0.3 m, Drag chain compatible | PUR black, 0.3 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -20...80 °C | -20...80 °C | -20...80 °C |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 10.0 A | 10.0 A | 10.0 A |
| IP rating | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE WEEE cULus |
Only CAD model download is supported