Similar Illustration
Only CAD model download is supported
I
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: pink
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: pink
II
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: pink
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: pink
Only CAD model download is supported
Power cables
Connection 1
M12x1-Female, straight, 5-pin, L-coded
Connection 2
M12x1-Male, straight, 5-pin, L-coded
Cable
PUR gray, 1 m, Drag chain compatible
Number of conductors
5
Cable temperature, fixed routing
-40...85 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-M415-3L-386-PX85A5-010 | BCC M415-M415-3L-386-PX85A5-020 | BCC M415-M425-3L-386-PX85A5-020 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, L-coded | M12x1-Female, straight, 5-pin, L-coded | M12x1-Female, straight, 5-pin, L-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 5-pin, L-coded | M12x1-Male, straight, 5-pin, L-coded | M12x1-Male, angled, 5-pin, L-coded |
| Cable | PUR gray, 1 m, Drag chain compatible | PUR gray, 2 m, Drag chain compatible | PUR gray, 2 m, Drag chain compatible |
| Number of conductors | 5 | 5 | 5 |
| Cable temperature, fixed routing | -40...85 °C | -40...85 °C | -40...85 °C |
| Cable temperature, flexible routing | -20...85 °C | -20...85 °C | -20...85 °C |
| Operating voltage Ub | 63 VDC | 63 VDC | 63 VDC |
| Rated current (40 °C) | 16 A UL/12 A cUL | 16 A UL/12 A cUL | 16 A UL/12 A cUL |
| IP rating | IP65, IP67/IP65//IP67 | IP65, IP67 | IP65, IP67 |
| Cable jacket, color | gray | gray | gray |
| Approval/Conformity |
CE WEEE cULus UKCA |
CE WEEE cULus UKCA |
CE WEEE cULus UKCA |
Only CAD model download is supported