Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 5-pin, A-coded
Cable
TPE (PLTC) yellow, 1 m, Drag chain compatible
Number of conductors
5
Cable temperature, fixed routing
-50...105 °C
Product Features
0.3 m, TPE (PLTC), M12x1, Female
0.6 m, TPE (PLTC), M12x1, Female
0.30 m, TPE, M12x1, Female
0.60 m, TPE, M12x1, Female
1 m, TPE (PLTC), M12x1, Female
1.5 m, TPE (PLTC), M12x1, Female
1.50 m, TPE, M12x1, Female
2 m, TPE (PLTC), M12x1, Female
2.00 m, TPE, M12x1, Female
3 m, TPE (PLTC), M12x1, Female
4 m, TPE (PLTC), M12x1, Female
5 m, TPE (PLTC), M12x1, Female
6 m, TPE (PLTC), M12x1, Female
6.00 m, TPE, M12x1, Female
7 m, TPE (PLTC), M12x1, Female
8 m, TPE (PLTC), M12x1, Female
10 m, TPE (PLTC), M12x1, Female
10.00 m, TPE, M12x1, Female
12 m, TPE (PLTC), M12x1, Female
14 m, TPE (PLTC), M12x1, Female
15.00 m, TPE, M12x1, Female
20 m, TPE (PLTC), M12x1, Female
20.00 m, TPE, M12x1, Female
35 m, TPE (PLTC), M12x1, Female
35.00 m, TPE, M12x1, Female
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-M415-3A-313-LX45T2-010 | BCC M415-M415-3A-313-LX45T2-015 | BCC M415-M415-3A-313-LX45T2-020 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
| Cable | TPE (PLTC) yellow, 1 m, Drag chain compatible | TPE (PLTC) yellow, 1.5 m, Drag chain compatible | TPE (PLTC) yellow, 2 m, Drag chain compatible |
| Number of conductors | 5 | 5 | 5 |
| Cable temperature, fixed routing | -50...105 °C | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | -25...105 °C | -25...105 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE WEEE |
CE cULus WEEE UKCA |
CE WEEE |
Only CAD model download is supported