Similar Illustration
Only CAD model download is supported
II
PIN 1: white
PIN 2: orange
PIN 3: white
PIN 4: blue
PIN 5: white
PIN 6: green
PIN 7: white
PIN 8: brown
PIN 1: white
PIN 2: orange
PIN 3: white
PIN 4: blue
PIN 5: white
PIN 6: green
PIN 7: white
PIN 8: brown
I
PIN 1: white
PIN 2: orange
PIN 3: white
PIN 4: green
PIN 5: white
PIN 6: brown
PIN 7: white
PIN 8: blue
PIN 1: white
PIN 2: orange
PIN 3: white
PIN 4: green
PIN 5: white
PIN 6: brown
PIN 7: white
PIN 8: blue
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Male, straight, 8-pin, X-coded
Connection 2
RJ45-Male, straight, 8-pin, X-coded
Interface
EtherNet/IP
Cable
PUR Shielded teal, 1 mm
Cable, note
Ethernet, CAT 6A
Product Features
0.001 m, PUR, M12x1, Male
5.00 m, PUR, M12x1, Male
10.00 m, PUR, M12x1, Male
15.00 m, PUR, M12x1, Male
20.00 m, PUR, M12x1, Male
25.00 m, PUR, M12x1, Male
30.00 m, PUR, M12x1, Male
35.00 m, PUR, M12x1, Male
40.00 m, PUR, M12x1, Male
50.00 m, PUR, M12x1, Male
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M418-E818-8X0-723-PS68N9-010 | BCC M418-E818-8X0-723-PS68N9-015 | BCC M418-E818-8X0-723-PS68N9-020 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, straight, 8-pin, X-coded | M12x1-Male, straight, 8-pin, X-coded | M12x1-Male, straight, 8-pin, X-coded |
|---|---|---|---|
| Connection 2 | RJ45-Male, straight, 8-pin, X-coded | RJ45-Male, straight, 8-pin, X-coded | RJ45-Male, straight, 8-pin, X-coded |
| Interface | EtherNet/IP | EtherNet/IP | EtherNet/IP |
| Cable | PUR Shielded teal, 1 mm | PUR Shielded teal, 1.5 m | PUR Shielded teal, 2 m |
| Cable, note | Ethernet, CAT 6A | Ethernet, CAT 6A | Ethernet, CAT 6A |
| Number of conductors | 8 | 8 | 8 |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -30...80 °C | -30...80 °C | -30...80 °C |
| Operating voltage Ub | 60 VDC / 48 VAC | 60 VDC / 48 VAC | 60 VDC / 48 VAC |
| Rated current (40 °C) | 0.5 A | 0.5 A | 0.5 A |
| IP rating | IP67/IP20 | IP67/IP67 | IP67/IP67 |
| Cable jacket, color | teal | teal | teal |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
Only CAD model download is supported