Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M8x1-Female, straight, 4-pin, A-coded
Connection 2
M12x1-Male, straight, 4-pin, A-coded
Cable
TPE yellow, 20 m, Drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-50...105 °C
Product Features
0.3 m, TPE (PLTC), M8x1, Female
0.6 m, TPE (PLTC), M8x1, Female
0.30 m, TPE, M8x1, Female
0.60 m, TPE, M8x1, Female
1 m, TPE (PLTC), M8x1, Female
1.00 m, TPE, M8x1, Female
2 m, TPE (PLTC), M8x1, Female
2.00 m, TPE, M8x1, Female
3 m, TPE (PLTC), M8x1, Female
3.00 m, TPE, M8x1, Female
5 m, TPE (PLTC), M8x1, Female
5.00 m, TPE, M8x1, Female
7 m, TPE (PLTC), M8x1, Female
7.00 m, TPE, M8x1, Female
10 m, TPE (PLTC), M8x1, Female
10.00 m, TPE, M8x1, Female
15 m, TPE (PLTC), M8x1, Female
15.00 m, TPE, M8x1, Female
20 m, TPE (PLTC), M8x1, Female
20.0 m, TPE, M8x1, Female
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M314-M414-3E-304-EX44T2-200 | BCC M324-M414-3E-304-EX44T2-200 | BCC M314-M414-3E-304-LX44T2-200 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M8x1-Female, straight, 4-pin, A-coded | M8x1-Female, angled, 4-pin, A-coded | M8x1-Female, straight, 4-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Cable | TPE yellow, 20 m, Drag chain compatible | TPE yellow, 20 m, Drag chain compatible | TPE (PLTC) yellow, 20 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -50...105 °C | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | -25...105 °C | -25...105 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K/IP67, IP68, IP69K | IP67, IP69K/IP67, IP68, IP69K | IP67, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA WEEE cULus |
Only CAD model download is supported