Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: pink
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: pink
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, straight, 5-pin, L-coded
Cable
PUR gray, 3 m, Drag chain compatible
Number of conductors
5
Conductor cross-section
1.5 mm²
Cable temperature, fixed routing
-40...85 °C
Product Features
2.00 m, PUR, M12x1, Female
3.00 m, PUR, M12x1, Female
5.00 m, PUR, M12x1, Female
10.00 m, PUR, M12x1, Female
20.00 m, PUR, M12x1, Female
40.00 m, PUR, M12x1, Female
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC S415-0000-1L-150-PX85A5-030 | BCC S415-0000-1L-150-PX85A5-050 | BCC M415-0000-1L-150-PX85A5-050 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, L-coded | M12x1-Female, straight, 5-pin, L-coded | M12x1-Female, straight, 5-pin, L-coded |
|---|---|---|---|
| Cable | PUR gray, 3 m, Drag chain compatible | PUR gray, 5 m, Drag chain compatible | PUR gray, 5 m, Drag chain compatible |
| Number of conductors | 5 | 5 | 5 |
| Conductor cross-section | 1.5 mm² | 1.5 mm² | 1.5 mm² |
| Cable temperature, fixed routing | -40...85 °C | -40...85 °C | -40...85 °C |
| Cable temperature, flexible routing | -20...85 °C | -20...85 °C | -20...85 °C |
| Operating voltage Ub | 63 VDC | 63 VDC | 63 VDC |
| Rated current (40 °C) | 16 A UL/12 A cUL | 16 A UL/12 A cUL | 16 A UL/12 A cUL |
| IP rating | IP65, IP67, IP69K | IP65, IP67, IP69K | IP65, IP67 |
| Cable jacket, color | gray | gray | gray |
| Approval/Conformity |
CE WEEE UKCA cULus |
CE WEEE UKCA cULus |
CE WEEE UKCA cULus |
Only CAD model download is supported