Similar Illustration
Only CAD model download is supported
Tees
Connection 1
M12x1-Male, 5-pin, L-coded
Connection 2
M12x1-Female, 5-pin, L-coded
Connection 3
M12x1-Female, 5-pin, L-coded
Operating voltage Ub
63 VDC
Rated current (40 °C)
16.0 A
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-M415-M415-H1133-000 | BCC M415-M415-M415-T0131-000 | BCC M415-M415-M415-H0132-000 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, 5-pin, L-coded | M12x1-Male, 5-pin, L-coded | M12x1-Male, 5-pin, L-coded |
|---|---|---|---|
| Connection 2 | M12x1-Female, 5-pin, L-coded | M12x1-Female, 5-pin, L-coded | M12x1-Female, 5-pin, L-coded |
| Connection 3 | M12x1-Female, 5-pin, L-coded | M12x1-Female, 5-pin, L-coded | M12x1-Male, 5-pin, A-coded |
| Operating voltage Ub | 63 VDC | 63 VDC | 63 VDC |
| Rated current (40 °C) | 16.0 A | 16.0 A | 16.0 A |
| IP rating | IP67, IP65, IP68, installed | IP67, IP65, IP68, installed | IP67, IP65, IP68, installed |
| Ambient temperature | -30...90 °C | -30...90 °C | -30...90 °C |
| Approval/Conformity |
CE UKCA WEEE ULus |
CE UKCA WEEE ULus |
CE UKCA WEEE ULus |
Only CAD model download is supported