Similar Illustration
Only CAD model download is supported
Tees
Connection 1
Male, 4-pin, S-coded
Connection 2
Female, 4-pin, S-coded
Connection 3
Female, 4-pin, S-coded
Operating voltage Ub
630 VAC
Rated current (40 °C)
12.0 A
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M414-M414-M414-H1136-000 | BCC M414-M414-M414-H0135-000 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | Male, 4-pin, S-coded | Male, 4-pin, S-coded |
|---|---|---|
| Connection 2 | Female, 4-pin, S-coded | Female, 4-pin, S-coded |
| Connection 3 | Female, 4-pin, S-coded | - |
| Operating voltage Ub | 630 VAC | 630 VAC |
| Rated current (40 °C) | 12.0 A | 12.0 A |
| IP rating | IP67, IP65, IP68, installed | IP65, IP67, IP68, installed |
| Ambient temperature | -30...90 °C | -30...90 °C |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported