Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
7/8"-Female, straight, 4-pin
Connection 2
7/8"-Male, straight, 4-pin
Cable
TPE (TC-ER) yellow, 0.6 m
Number of conductors
4
Cable temperature, fixed routing
-40...90 °C
Product Features
0.3 m, TPE (TC-ER), 7/8", Female
0.6 m, TPE (TC-ER), 7/8", Female
6 m, TPE (TC-ER), 7/8", Female
12 m, TPE (TC-ER), 7/8", Female
24 m, TPE (TC-ER), 7/8", Female
35 m, TPE (TC-ER), 7/8", Female
50 m, TPE (TC-ER), 7/8", Female
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC A314-A314-30-304-LX44W6-006 | BCC A314-A314-30-304-LX44W6-010 | BCC A324-A314-30-304-LX44W6-010 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | 7/8"-Female, straight, 4-pin | 7/8"-Female, straight, 4-pin | 7/8"-Female, angled, 4-pin |
|---|---|---|---|
| Connection 2 | 7/8"-Male, straight, 4-pin | 7/8"-Male, straight, 4-pin | 7/8"-Male, straight, 4-pin |
| Cable | TPE (TC-ER) yellow, 0.6 m | TPE (TC-ER) yellow, 1 m | TPE (TC-ER) yellow, 1 m |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -40...90 °C | -40...105 °C | -40...90 °C |
| Cable temperature, flexible routing | -20...90 °C | - | -20...90 °C |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 10.0 A | 10.0 A | 10.0 A |
| IP rating | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE UKCA cULus WEEE |
CE cULus WEEE UKCA |
Only CAD model download is supported