Similar Illustration
Only CAD model download is supported
I
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: pink
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: pink
II
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: pink
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: pink
Only CAD model download is supported
Bulkheads
Connection 1
M12x1-Female, straight, 5-pin, L-coded-coded
Connection 2
M12x1-Male, straight, 5-pin, L-coded-coded
Mounting part
M16x1.5
Operating voltage Ub
63 VAC
Rated current (40 °C)
16.0 A
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported