Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
7/8"-Male, straight, 4-pin
Cable
TPE (TC-ER) yellow, 0.3 m
Number of conductors
4
Conductor cross-section
16 AWG
Cable temperature, fixed routing
-40...90 °C
Product Features
0.3 m, TPE (TC-ER), 7/8", Male
2 m, TPE (TC-ER), 7/8", Male
5 m, TPE (TC-ER), 7/8", Male
10 m, TPE (TC-ER), 7/8", Male
15 m, TPE (TC-ER), 7/8", Male
20 m, TPE (TC-ER), 7/8", Male
25 m, TPE (TC-ER), 7/8", Male
30 m, TPE (TC-ER), 7/8", Male
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC A314-0000-20-003-LX44W6-003 | BCC A314-0000-20-003-LX44W6-006 | BCC A314-0000-20-003-LX44W6-020 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | 7/8"-Male, straight, 4-pin | 7/8"-Male, straight, 4-pin | 7/8"-Male, straight, 4-pin |
|---|---|---|---|
| Cable | TPE (TC-ER) yellow, 0.3 m | TPE (TC-ER) yellow, 0.6 m | TPE (TC-ER) yellow, 2 m |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 16 AWG | 16 AWG | 16 AWG |
| Cable temperature, fixed routing | -40...90 °C | -40...90 °C | -40...90 °C |
| Cable temperature, flexible routing | -20...90 °C | -20...90 °C | -20...90 °C |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 10.0 A | 10.0 A | 10.0 A |
| IP rating | IP67, IP68 | IP67, IP68 | IP67, IP68 |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
Only CAD model download is supported