Similar Illustration
Only CAD model download is supported
I
PIN 1: black 1
PIN 2: black 2
PIN PE: green/yellow
PIN 1: black 1
PIN 2: black 2
PIN PE: green/yellow
II
PIN 3: black 2
PIN 4: black 1
PIN 5: green/yellow
PIN 3: black 2
PIN 4: black 1
PIN 5: green/yellow
Only CAD model download is supported
Double-ended cordsets
Connection 1
A, DIN-0°/180°-Valve connector, angled, 4-pin
Connection 2
M12x1-Male, straight, 5-pin, A-coded
Function indicator
LED yellow
Suppressor
Suppressor diode
Cable
PUR black, 5 m, Drag chain compatible
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC VA24-M415-3E-676-PX03T8-050 | BCC VA24-M415-3E-676-PX03T8-070 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | A, DIN-0°/180°-Valve connector, angled, 4-pin | A, DIN-0°/180°-Valve connector, angled, 4-pin |
|---|---|---|
| Connection 2 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
| Function indicator | LED yellow | LED yellow |
| Suppressor | Suppressor diode | Suppressor diode |
| Cable | PUR black, 5 m, Drag chain compatible | PUR black, 7 m, Drag chain compatible |
| Number of conductors | 3 | 3 |
| Cable temperature, fixed routing | -40...85 °C | -40...85 °C |
| Operating voltage Ub | 24 VDC / 24 VAC | 24 VDC / 24 VAC |
| Rated current (40 °C) | 6.0 A | 6.0 A |
| IP rating | IP67/IP67, IP69K | IP67/IP67, IP69K |
| Cable jacket, color | black | black |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported