Products
Industries & Solutions
Company
Service & Support

BCM0002

BCM R15E-002-DI00-01,5-S4

With different measured variables

Function
Vibration analysis in time domain
Contact temperature monitoring
Relative Humidity
Ambient Pressure
Vibration, frequency range
2…1800 Hz (±10 %)
2…2500 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-25…+70 °C
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Function
Vibration analysis in time domain
Contact temperature monitoring
Relative Humidity
Ambient Pressure
Vibration, frequency range
2…1800 Hz (±10 %)
2…2500 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-25…+70 °C
Relative humidity, measuring range
5...95 %RH
Ambient pressure, measuring range
300…1100 hPa
Rated operating voltage Ue DC
24 V
Interface
IO-Link 1.1
Connection
Cable with connector, M12x1-Male, 3-pin, 1.5 m, PUR
Housing material
1.4404 stainless steel, Membrane: ePTFE with nylon fleece
IP rating
IP67
Ambient temperature
-25...70 °C
Classifications
ECLASS 10.1
27-20-90-90
ECLASS 11.0
27-20-90-90
ECLASS 12.0
27-20-90-90
ECLASS 13.0
27-20-90-90
ECLASS 14.0
27-20-90-90
ECLASS 5.1.4
27-20-90-90
ECLASS 6.2
27-20-90-90
ECLASS 8.1
27-20-90-90
ECLASS 9.0
27-20-90-90
ECLASS 9.1
27-20-90-90
ETIM 8.0
EC004590
ETIM 9.0
EC002959
UNSPSC 11
39121552
UNSPSC 7.0901
39121552
Videos
Condition Monitoring im Fokus - Einführung
Condition Monitoring im Fokus - Montage
Condition Monitoring im Fokus - Konfiguration
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue